********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jul 28, 2014
*ECN S14-1444, Rev. C
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUP57N20-33 4 1 2
M1  3 1 2 2 NMOS W=10128774u L=0.50u
M2  2 1 2 4 PMOS W=10128774u L=0.58u
R1  4 3     RTEMP 250E-4 
CGS 1 2     3000E-12
DBD 2 4     DBD
*************************************************************** 
.MODEL  NMOS       NMOS  (LEVEL  = 3            TOX    = 10E-8
+ RS     = 16E-4          RD     = 0            NSUB   = 1.5E17  
+ KP     = 2.6E-5         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7         KAPPA  = 7E-1
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0            CGBO   = 0 
+ TLEV   = 1              BEX    = -1.4         TCV    = 6E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS       PMOS (LEVEL   = 3            TOX    = 10E-8
+NSUB    = 4E15           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=1700E-12 VJ=0.38 M=0.39
+RS=0.1 FC=0.5 IS=1E-12 TT=5.8E-8 N=1 BV=200.5)
**************************************************************** 
.MODEL RTEMP R (TC1=7.5E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS